IESNA:LM-63-2002
[TEST]P887709
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2409-238-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/9/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]TT-D3-740-U-MQ-TC
[LUMINAIRE]MQ
[MORE]4000K, 70 CRI LEDS, MEDIUM DISTRIBUTION AND TOTALCOMFORT ACCESSORY
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 47.2 WATTS, 0.39 AMPS VOLTS
[_THDi]12.9%
[_PF]0.989
[_WARMUP HR]
[_TOTAL OP TIME HR]
[_STAB TIME HR]
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5555
TILT=NONE
4 -1 1 37 11 1 1 -1.125 -1.125 0
1 1 47.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1159 1160 1160 1159 1158 1155 1153 1153 1155 1149
1141 1130 1118 1106 1095 1096 1111 1112 1104 1096
1090 1088 1093 1100 1076 1033 1021 948 861 760
621 475 315 136 11 0 0
1159 1160 1160 1159 1158 1156 1154 1153 1155 1150
1141 1129 1117 1106 1095 1098 1113 1113 1107 1098
1092 1090 1094 1106 1085 1037 1026 959 874 768
635 480 319 139 10 0 0
1159 1160 1160 1158 1157 1156 1154 1154 1156 1151
1141 1130 1119 1108 1100 1105 1125 1127 1123 1116
1108 1116 1129 1134 1124 1090 1064 1014 926 828
702 549 374 172 11 0 0
1159 1159 1159 1158 1157 1155 1154 1155 1157 1151
1143 1132 1121 1111 1106 1119 1139 1145 1144 1139
1138 1148 1177 1191 1173 1152 1141 1082 1001 889
758 614 433 222 13 0 0
1159 1158 1159 1158 1156 1155 1154 1156 1160 1153
1145 1134 1124 1115 1111 1127 1152 1160 1160 1158
1159 1180 1207 1232 1220 1206 1197 1145 1054 955
820 666 483 267 13 0 0
1159 1159 1159 1158 1156 1155 1154 1157 1161 1155
1145 1135 1125 1117 1113 1130 1157 1167 1167 1165
1167 1187 1222 1250 1237 1228 1225 1169 1079 985
852 695 515 295 27 0 0
1159 1158 1159 1158 1156 1154 1153 1155 1160 1154
1144 1134 1124 1115 1111 1128 1153 1162 1160 1159
1160 1179 1209 1233 1223 1209 1206 1151 1057 957
831 678 495 279 23 0 0
1159 1159 1159 1158 1157 1155 1154 1155 1157 1152
1143 1133 1122 1113 1108 1119 1141 1147 1147 1141
1141 1150 1178 1193 1179 1161 1147 1099 1015 903
768 618 441 228 20 0 0
1159 1159 1159 1158 1157 1155 1153 1153 1156 1150
1141 1130 1119 1108 1102 1109 1127 1130 1126 1118
1113 1120 1136 1141 1124 1094 1070 1014 925 825
694 542 358 158 8 0 0
1159 1159 1159 1158 1157 1154 1153 1152 1154 1149
1140 1130 1118 1106 1097 1101 1115 1116 1110 1101
1096 1094 1102 1110 1084 1052 1025 959 872 761
625 474 309 128 10 0 0
1159 1160 1159 1158 1157 1154 1153 1152 1154 1149
1140 1129 1117 1106 1097 1098 1113 1114 1109 1100
1095 1094 1098 1106 1083 1047 1021 951 863 757
620 468 302 121 8 0 0
